Download document () of 20

184225
Model code: +IZMX-PLPC-M-1

Eaton Moeller series IZMX/INX - ACB. Locking device ON-OFF, metal, +

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184225
Model Code
+IZMX-PLPC-M-1
EAN
4015081796861
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Global Catalog
184225

Product specifications

Used with
INX40…
IZMX16…
INX16…
IZMX40…
Accessory/spare part type
Interlocks
Mechanical locking
Type
Accessory
Special features
  • M = Metal
  • ON-OFF
  • Metal
  • Padlockable front cover for On-Off pushbutton.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.