Download document () of 20

184711
Model code: XSDRMD2000

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, transparent, H = 2000 mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184711
Model Code
XSDRMD2000
EAN
4015081787456
Product Length/Depth
55 mm
Product Height
1940 mm
Product Width
650 mm
Product Weight
24.8 kg
Compliances
RoHS conform
Global Catalog
184711

Product specifications

Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.