Download document () of 20

185614
Model code: C22-DR-X-K11-P62

Eaton C22 Pushbutton, flat, maintained, 1 N/O, 1 N/C, Cable (black) with non-terminated end, 4 pole, 1 m, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
185614
Model Code
C22-DR-X-K11-P62
EAN
4015081811083
Product Length/Depth
1060 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.048 kg
Certifications
CSA
IEC/EN 60947-5-1
CE
UL
VDE 0660
CSA Class No.: 321103
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Global Catalog
185614
Product Type
Pushbutton

Product specifications

Type
Pushbutton actuator
Actuator color
Without button plate
Features
Positive opening
Actuator function
Switching function latching
Maintained
Electric connection type
Cable
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Titanium
Cable material
PUR
Actuating force
5 N
Actuator diameter
29.7 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Force for positive opening - min
20 N
Knob travel
5.7 mm
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
Flat
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Cable (black) with non-terminated end, 4 pole
Cable length
1 m
Overvoltage category
III
Control circuit reliability
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Degree of protection
NEMA 12
IP67/IP69K
Front element type
Flat
Lens type
Round
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Product category
RMQ compact solution
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
30 °C
Tightening torque
2 Nm, Threaded ring

Export product specification