Download document () of 20

1860721
Model code: U420

Eaton Halyester LV systems LV switchgear. Interm. coupling piece 2

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1860721
Model Code
U420
EAN
8711426213210
Product Length/Depth
105 mm
Product Height
134 mm
Product Width
20 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Global Catalog
1860721
Product Type
LV systems

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Accessory consideration
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.