Download document () of 20

1860736
Model code: UR403/4

Eaton Halyester LV systems LV switchgear. End cover + busbar support L123 15x4 + N 15x4

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1860736
Model Code
UR403/4
EAN
8711426528468
Product Length/Depth
275 mm
Product Height
205 mm
Product Width
275 mm
Product Weight
0.52 kg
Compliances
RoHS conform
Global Catalog
1860736

Product specifications

Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Thickness
2.5 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.