Download document () of 20

1860889
Model code: CBSH_1250/1600

Eaton Halyester LV systems LV switchgear. Intermediate busbar enclosure K463

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1860889
Model Code
CBSH_1250/1600
EAN
8711426318427
Product Length/Depth
550 mm
Product Height
220 mm
Product Width
290 mm
Product Weight
3.009 kg
Compliances
RoHS conform
Global Catalog
1860889
Product Type
LV systems

Product specifications

Fitted with:
Transparent cover
Degree of protection
IP66
NEMA Other
Enclosure material
Plastic
Current rating of rail system
1600 A
Rated short-time withstand current (Icw)
50 kA
Distance between busbar centers
0 mm
Mounting method
Surface mounted (plaster)
Functions
Extension possible
Number of poles
Five-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.