Download document () of 20

1863887
Model code: SRH160/4S

Eaton Halyester LV systems LV switchgear. Switch and fuse encl. with DMVS 160A sz00 3p+N, SRH

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1863887
Model Code
SRH160/4S
EAN
8711426531130
Product Length/Depth
246 mm
Product Height
540 mm
Product Width
270 mm
Product Weight
6.62 kg
Compliances
RoHS conform
Global Catalog
1863887

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Transparent cover
Degree of protection
IP66
Enclosure material
Plastic
Number of groups
1
Rated operational voltage (Ue) - max
690 V
Amperage rating
160 A
Functions
Extension possible
Protected by
Knife blade fuse (NH)
Number of poles
Four-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.