Download document () of 20

1864030
Model code: SKH63/4

Eaton Halyester LV systems LV switchgear. Switch encl. with Duco 63A 4p

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864030
Model Code
SKH63/4
EAN
8711426634831
Product Length/Depth
220 mm
Product Height
270 mm
Product Width
180 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Global Catalog
1864030
Product Type
LV systems

Product specifications

Degree of protection
IP56
Enclosure material
Plastic
Nominal current
63 A
Cover/door color
Transparent
Functions
Extension possible
Model
With cover
Number of switches
1
Number of poles
Four-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.