Download document () of 20

1864047
Model code: SKH630/4

Eaton Halyester LV systems LV switchgear. Switch encl. with DMV 630A 4p

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864047
Model Code
SKH630/4
EAN
8711426314801
Product Length/Depth
269 mm
Product Height
540 mm
Product Width
360 mm
Product Weight
10.45 kg
Compliances
RoHS conform
Global Catalog
1864047
Product Type
LV systems

Product specifications

Degree of protection
IP56
Enclosure material
Plastic
Nominal current
630 A
Cover/door color
Transparent
Functions
Extension possible
Model
With cover
Number of switches
1
Number of poles
Four-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.