Download document () of 20

1864312
Model code: SSBH1250/1

Eaton Halyester LV systems LV switchgear. Switch encl. with DMV1250A 3p+sldN TNS, top

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864312
Model Code
SSBH1250/1
EAN
8711426530485
Product Length/Depth
269 mm
Product Height
540 mm
Product Width
540 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
1864312

Product specifications

Degree of protection
IP56
Enclosure material
Plastic
Nominal current
1250 A
Cover/door color
Transparent
Functions
Extension possible
Model
With cover
Number of switches
1
Number of poles
Three-pole
Position on rail system
Above

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.