Download document () of 20

193055
Model code: XLST5A858

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 850 x 800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193055
Model Code
XLST5A858
EAN
9010238003576
Product Length/Depth
675 mm
Product Height
8 mm
Product Width
750 mm
Product Weight
6.94 kg
Compliances
RoHS conform
Global Catalog
193055

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
850 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.