Download document () of 20

193234
Model code: BPZ-DMS-600/10-R-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1030x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193234
Model Code
BPZ-DMS-600/10-R-P
EAN
9010238007734
Product Length/Depth
45 mm
Product Height
1027 mm
Product Width
596 mm
Product Weight
8.4 kg
Compliances
RoHS conform
Global Catalog
193234

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification