Download document () of 20

193665
Model code: EP22APT

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover plate, WxH=250x300mm, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193665
Model Code
EP22APT
EAN
9010238035270
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.41 kg
Compliances
RoHS conform
Global Catalog
193665

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification