Download document () of 20

195345
Model code: BPZ-KC-1/95PE-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 1x95mm², 250A Cu / 220A Al, PE

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195345
Model Code
BPZ-KC-1/95PE-ALU
EAN
9010238092181
Product Length/Depth
84 mm
Product Height
51 mm
Product Width
24 mm
Product Weight
69.4 g
Compliances
RoHS conform
Global Catalog
195345

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
70 mm²
Conductor cross section (solid, solid-strand) - max
95 mm²
Conductor cross section (solid, solid-strand) - min
95 mm²
Amperage rating
250 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Export product specification