Download document () of 20

195991
Model code: XLSR31465

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1400 x 650mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
195991
Model Code
XLSR31465
EAN
9008790951602
Product Length/Depth
15 mm
Product Height
1307 mm
Product Width
557 mm
Product Weight
9.36 kg
Compliances
RoHS conform
Global Catalog
195991
Product Type
LV systems

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.