Download document () of 20

195993
Model code: XLSR31665

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1600 x 650mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
195993
Model Code
XLSR31665
EAN
9008790951626
Product Length/Depth
15 mm
Product Height
1507 mm
Product Width
557 mm
Product Weight
10.81 kg
Compliances
RoHS conform
Global Catalog
195993

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.