Download document () of 20

196310
Model code: XLPTN13

Eaton xEnergy Light LV systems LV switchgear. Terminal cover NZM1/PDE1 3P

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196310
Model Code
XLPTN13
EAN
9008790954344
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
196310

Product specifications

Color
Gray
Material
Plastic
Model
Other
RAL-number
7037

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.