Download document () of 20

196888
Model code: XLSHPE

Eaton xEnergy Light LV systems LV switchgear. PE support horizontal XLS

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196888
Model Code
XLSHPE
EAN
9008790993404
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
907 mm
Product Weight
25.24 kg
Compliances
RoHS conform
Global Catalog
196888
Product Type
LV systems

Product specifications

Color
Zinc
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.