Download document () of 20

197336
Model code: DMV-250/3/SE5/P-G

Eaton DMV Switch-disconnector, DMV, 250 A, 3 pole, STOP function, with grey knob, in steel enclosure, 9 mm connection hole

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
197336
Model Code
DMV-250/3/SE5/P-G
EAN
4015081938711
Product Length/Depth
225 mm
Product Height
500 mm
Product Width
400 mm
Product Weight
12.5 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
CE
VDE 0660
IEC/EN 60204
Global Catalog
197336
Product Type
Switch-disconnector

Product specifications

Product Category
  • Main switch
  • Switch-disconnector
Features
Version as maintenance-/service switch
Actuator color
Gray
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Gray knob
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V
Rated permanent current at AC-21, 400 V
250 A
Rated permanent current at AC-23, 400 V
250 A
Rated uninterrupted current (Iu)
250 A
Switching angle
90 °
Switching power at 400 V
147 kW
Accessories
Auxiliary contact fitted by user.
Device construction
Complete device in housing
Rated short-time withstand current (Icw)
12 kA, Contacts, 1 second
0 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Long turning handle
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
4.5 W
Heat dissipation per pole, current-dependent Pvid
3.75 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
50 kA
Overvoltage category
III
Breaking current
33 kA (at In = 250)
40 kA (at In = 500)
Degree of protection (front side)
IP65
Number of poles
Three-pole
Connection type
9 mm connection hole
Mounting method
Surface mounting
Degree of protection
NEMA 12
Suitable for
Ground mounting
Locking facility
Lockable in the 0 (Off) position
Functions
Interlockable
STOP function
Number of switches
1
Screw size
M8 x 20, Terminal screw
Lifespan, mechanical
10,000 Operations
Let-through energy
Max. 380 kA²s (at In = 250)
Max. 1700 kA²s (at In = 500)
Terminal capacity
120 mm², Flat conductor connection with busbars
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
2000 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
1760 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
1120 A
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
250 A
Short-circuit protection rating
500/250, Fuse, Contacts
Rated operational current (Ie) at AC-21, 500 V
250 A
Rated operational current (Ie) at AC-21, 690 V
250 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
250 A
Rated operational current (Ie) at AC-22, 500 V
250 A
Rated operational current (Ie) at AC-22, 690 V
250 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
250 A
Rated operational current (Ie) at AC-23A, 500 V
220 A
Rated operational current (Ie) at AC-23A, 690 V
140 A
Rated operational power at AC-23A, 400 V, 50 Hz
147 kW
Rated operational power at AC-23A, 500 V, 50 Hz
160 kW
Rated operational power at AC-23A, 690 V, 50 Hz
132 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
14 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification