Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable gland, M12, RAL 7035, IP68
| Product Name |
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
|
| Catalog Number |
215078
|
| Model Code |
V-M12
|
| EAN |
4015082150785
|
| Product Length/Depth |
50 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
0.007 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
215078
|
| Product Type |
LV systems
|
| Used with |
NYM 2.5 mm² (1x)
H03VV-F 0.75 mm² (3x) |
| Surface finishing |
RAL 7035, light gray
|
| Special features |
|
| Type |
General switchboard accessory
|
| Chemical resistance |
Resistant against: acetone, petrol, paraffin, diesel, grease, oil, solvent for paints and varnishes
|
| Material |
Polyamide
Plastic Halogen free |
| Color |
Gray
|
| Nominal thread size Metric/PG |
12
|
| Nominal thread size inch/gas pipe thread |
Other
|
| Pitch thread |
1.5 mm
|
| Thread Length |
7 mm
|
| Wrench width |
19 mm
|
| Hexagon angular dimension |
0 mm
|
| Suitable for cable diameter - max |
8 mm
|
| Suitable for cable diameter - min |
3 mm
|
| Material quality |
Polyamide (PA)
|
| Surface protection |
Untreated
|
| Degree of protection (IP) |
IP68
|
| Model |
Straight
|
| Type of sealing |
Cut-out ring
|
| For ex-zone gas |
None
|
| For ex-zone dust |
None
|
| Temperature resistance |
-20 °C - 100 °C, short-time up to approx. 120 °C
|
| Fitted with: |
Locknut
Strain Relief |
| Flammability characteristics (UL) |
V2 (UL94)
|
| Lamp type included |
Halogen Free
|
| Flame retardant |
Glow wire test 750 °C according to EN 60695-2-11
|
| Thread type |
Metric
|
| Protection, proofing and resistance |
Shock Resistant
|
| Accessory/spare part type |
Cable management
|
| Stress fracture risk |
Low
|
| Opening diameter |
12.5 mm
|
| Operating temperature - max |
120 °C
|
| Operating temperature - min |
-20 °C
|
| Outer cable diameter - max |
7 mm
|
| Outer cable diameter - min |
3 mm
|
| RAL-number |
7035
|
| Cable entry type |
M12
|
| For wall thickness - min |
0.5 mm
|
| For wall thickness - max |
2.5 mm
|
| Connection type to housing |
Screwing
|
| Type of strain relief according to EN 62444 |
Type A
|
| Material sealing |
Ethylene-propylene diene monomer rubber (EPDM)
|