Download document () of 20

216389
Model code: M22-B-GVP

Eaton Moeller® series M22 Blanking plug, gray, large packaging

General specifications

Product Name
Eaton Moeller® series M22 Accessory Blanking plug
Catalog Number
216389
Model Code
M22-B-GVP
EAN
4015082163891
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.006 kg
Compliances
CE
Global Catalog
216389

Product specifications

Opening diameter
22 mm
Opening height
0 mm
Color
Gray
Material
Plastic
Lens type
Round
Width opening
0 mm

Export product specification