Download document () of 20

231225
Model code: CI-K4X-160-TS-NA

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=240x160x160mm, +mounting rail, NA type

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
231225
Model Code
CI-K4X-160-TS-NA
EAN
4015082312251
Product Length/Depth
160 mm
Product Height
240 mm
Product Width
160 mm
Product Weight
0.846 kg
Certifications
CE
UL 508
CSA
CSA-C22.2 No. 14-05
UL File No.: E54120
UL Category Control No.: MITW2
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60947-3
CSA Class No.: 3211-07
UL
Catalog Notes
Approved for UL, CSA
Global Catalog
231225
Product Type
Insulated enclosure

Product specifications

Type
Basic enclosure
Features
Smooth shape all round with sharp corners
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Not applicable.
10.2.6 Mechanical impact
Meets the product standard's requirements.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
DIN-rail
Enclosure material
Plastic
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
29.5 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mounting depth
128 mm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Basic enclosures
Enclosure color
Black (RAL 9005)
Light gray, Operator (RAL 7035)
Degree of protection
IP65
NEMA 13
Indoor and outdoor use
Model
Surface mounting
Degree of protection (front side)
IP65
Temperature resistance
-40 - 80 °C (gasket)
-40 - 120 °C (enclosure)
Surface treatment
Resistant to corrosion

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.