Eaton xComfort ECO LV systems Final Distribution Boards. ECO Compact distribution board, flush mounting, 1-rows, 5 MU, IP40
| Product Name |
Eaton xComfort ECO LV systems Final Distribution Boards
|
| Catalog Number |
280352
|
| Model Code |
BC-U-1/5-ECO
|
| EAN |
4015082803520
|
| Product Length/Depth |
173 mm
|
| Product Height |
110 mm
|
| Product Width |
124 mm
|
| Product Weight |
0.4 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN 62208
|
| Global Catalog |
280352
|
| Product Type |
LV systems
|
| Used with |
Installation distribution board
ECO distribution board Basic device |
| Special features |
|
| Type |
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK05
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP40
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
| 10.9.3 Impulse withstand voltage |
3.75 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Neutral-/protective conductor terminal
Basic device Device support rails |
| Enclosure material |
Plastic
|
| Cable entry postion |
Cable entry ribs on top and bottom
|
| Terminal type |
Screw terminals
|
| Built-in depth |
70 mm
|
| Closure type |
Other
|
| Cover/door color |
Transparent
|
| Cover/door model |
Closed
|
| Cover/door type |
Door
Single |
| RAL-number |
9003
|
| Width in number of modular spacings |
5
|
| Ambient operating temperature details |
-20 °C - 70 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
400 V AC
|
| Color |
Signal white (RAL 9003)
White |
| Number of rows |
1
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Single-rail
|
| Degree of protection |
IK05 (impact resistance)
IP40 |
| Number of module space units per row |
5
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|
| Functions |
Basic device
Sealable |
| Material |
ABS (plastic)
|
| Mounting method |
Flush mounted (plaster)
DIN-rail Flush mounting |
| Internal depth |
97 mm
|
| PE and N terminal number and cross section |
N: 4 x 10 mm²
PE: 4 x 10 mm² |
| Number of openings for socket outlets |
0
|