Download document () of 20

283868
Model code: XBSB323

Eaton xEnergy Main LV systems LV switchgear. Busbar support, main busbar back, up to 3200A, 3C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283868
Model Code
XBSB323
EAN
4015082838683
Product Length/Depth
900 mm
Product Height
55 mm
Product Width
200 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Global Catalog
283868
Product Type
LV switchgear

Product specifications

Accessory/spare part type
Other
Current rating - max
3200 A
Busbar distance
180 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.