Download document () of 20

283981
Model code: XMMC0606C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=150x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283981
Model Code
XMMC0606C
EAN
4015082839819
Product Length/Depth
500 mm
Product Height
10 mm
Product Width
150 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Global Catalog
283981
Product Type
LV switchgear

Product specifications

Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.