Download document () of 20

284081
Model code: XMN442404MVF

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM4, vertical, 4p, fixed version, fixed version, HxW=600x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284081
Model Code
XMN442404MVF
EAN
4015082840815
Product Length/Depth
600 mm
Product Height
30 mm
Product Width
340 mm
Product Weight
2.2 kg
Compliances
RoHS conform
Global Catalog
284081
Product Type
LV switchgear

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification