Download document () of 20

284201
Model code: XSDMC2010

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=2000x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284201
Model Code
XSDMC2010
EAN
4015082842017
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
1010 mm
Product Weight
43 kg
Compliances
RoHS conform
Global Catalog
284201

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification