Download document () of 20

286713
Model code: BP-DS-400/4

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 400/4

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286713
Model Code
BP-DS-400/4
EAN
4015082867133
Product Length/Depth
38 mm
Product Height
400 mm
Product Width
400 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Global Catalog
286713
Product Type
Accessories

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
460 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.