Download document () of 20

290352
Model code: XME0808C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=200x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
290352
Model Code
XME0808C
EAN
4015082903527
Product Length/Depth
700 mm
Product Height
15 mm
Product Width
200 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Global Catalog
290352

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.