Download document () of 20

291488
Model code: EVG-16/3X1PHAS/8MODUL/HI

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 11.5HP, for auxiliary contact unit

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291488
Model Code
EVG-16/3X1PHAS/8MODUL/HI
EAN
4015082914882
Product Length/Depth
33 mm
Product Height
10.4 mm
Product Width
213 mm
Product Weight
0.085 kg
Compliances
RoHS conform
Global Catalog
291488
Product Type
Busbar

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
8
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
8
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch
8 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.