Download document () of 20

293573
Model code: BP-DS-400/12-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left white, 400/12

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293573
Model Code
BP-DS-400/12-L-W
EAN
4015082935733
Product Length/Depth
45 mm
Product Height
1210 mm
Product Width
415 mm
Product Weight
5.3 kg
Compliances
RoHS conform
Global Catalog
293573

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification