Download document () of 20
Discontinued

294896
Model code: BCZ-CS-RH-C2

Eaton xComfort BC LV systems Final Distribution Boards. Raising frame for BC-CS flush-mounted compact distribution board, 2 rows, RAL 9010, BC-CS substitute

General specifications

Product Name
Eaton xComfort BC distance frame France
Catalog Number
294896
Model Code
BCZ-CS-RH-C2
EAN
4015082948962
Product Length/Depth
60 mm
Product Height
225 mm
Product Width
255 mm
Product Weight
0.585 kg
Compliances
RoHS conform
Global Catalog
294896

Product specifications

Type
Spare parts
Accessory/spare part type
Mounting frame
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.