CPAD-00/231. Wireless Effect Regulation
| Product Name |
Eaton Moeller series xComfort heating package
|
| Catalog Number |
301922
|
| Model Code |
CPAD-00/231
|
| EAN |
9010238139787
|
| Product Length/Depth |
233 mm
|
| Product Height |
31 mm
|
| Product Width |
111 mm
|
| Product Weight |
0.242 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
301922
|
| Product Type |
Heating package
|
| Used with |
55 mm (Universal) pushbutton
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Actuation function |
Heating, valves
|
| Bus system product type |
Package: actuator, controller
|
| Built-in installation box depth - min |
18 mm
|
| Number of inputs (binary) |
0
|
| Rated uninterrupted current (Iu) - max |
10 A
|
| Fitted with: |
Bus connection
|
| Switching voltage - max |
253 V
|
| Switching voltage - min |
196 V
|
| Width in number of modular spacings |
3
|
| Application |
|
| Power supply |
Mains
Battery |
| Sensor type |
Temperature
Humidity |
| Color |
Pure white
|
| Number of outputs |
1
|
| Degree of protection |
IP20
|
| Output current - max |
10 A
|
| Functions |
Correcting variable consistent
|
| Mounting method |
Flush mounting
Flush mounted (plaster) Surface mounting |