Download document () of 20
Discontinued

302544
Model code: KLV-36UPM-W-SF

Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, multimedia, 3-rows, super-flat sheet steel door WIFI

General specifications

Product Name
Eaton xComfort KLV multimedia distribution board
Catalog Number
302544
Model Code
KLV-36UPM-W-SF
EAN
9010238161993
Product Length/Depth
100 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
5.22 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24 (GP)
IEC/EN 62208
Global Catalog
302544

Product specifications

Used with
Installation distribution boards
Basic device
KLV multimedia WIFI
Special features
IP30 Protection Class II Plastic housing with Wi-Fi door, white (RAL 9016) Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Type
Basic device Installation distribution boards KLV multimedia WIFI
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Device support rails
Microperforated mounting plate
Wall trough
Installation instructions
Device holder
Nail lugs
2x single-way socket outlet
Spirit level for leveling
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Cable retainer
WIFI Door/Frame
Cable entry postion
Cable entries on top and bottom, side, back plate
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
43 W
Cover/door color
White
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
230 V AC
Color
Traffic white (RAL 9016)
White
Number of rows
3
Frequency rating of contacts
50 Hz
Module rack type
Media mounting plate
Degree of protection
IP30
IK05
NEMA Other
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without shroud for protection against accidental contact
Functions
Basic device
Material
Polystyren (plastic)
Sheet steel, powder-coated
Steel plate/plastic
Mounting method
Flush mounted (plaster)
DIN-rail
DIN-compatible
Flush mounting
Number of cores (dual) - max
0
Number of mountable connection strips
12
Model
Wall-mounted distributor
Mounting dimension
Other

Export product specification