Download document () of 20

36ADIH3616

Eaton Bussmann series Air fuse-link, medium voltage, 16 A, AC 36 kV, 50.8 x 565mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36ADIH3616
EAN
5027590045124
Product Length/Depth
565 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
0.001 g
Compliances
CE
Global Catalog
36ADIH3616

Product specifications

Amperage Rating
16 A
Fuse indicator
With Striker
Fuse size
50.8 x 565 mm
Breaking capacity
16 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Fuse diameter
51 mm
Interrupt rating
16 kAIC
Construction size
50.8 x 565 mm
Mounting method
Clip-in
Voltage rating
36 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADIH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.