Download document () of 20
To be discontinued

4-CS-7-3-AC

CS Series, Industrial Revolution Counter

General specifications

Product Name
Eaton count control totalizer
Catalog Number
4-CS-7-3-AC
UPC
782114011256
Product Length/Depth
5.03 in
Product Height
2.09 in
Product Width
1.69 in
Product Weight
0.5 lb
Compliances
CE Marked
Global Catalog
4-CS-7-3-AC
Product Type
Totalizer

Product specifications

Type
Totalizer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.