Download document () of 20

450SBMT
Model code: 450A 240V AC SEALED FUSE

Eaton Bussmann series high speed British standard fuse, 450A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
450SBMT
Model Code
450A 240V AC SEALED FUSE
UPC
051712397728
EAN
5027590480734
Product Length/Depth
210 mm
Product Height
42 mm
Product Width
105 mm
Product Weight
211.6 g
Warranty
Not Applicable
Compliances
RoHS Compliant
CE
Certifications
BS88
IEC 60269
Global Catalog
450SBMT

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Center-to-center distance of connections
57 mm
Mounting dimension
M12
Current type
AC
Class
Class aR
Watt losses
42 W
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
SBMT
Fuse system (according to IEC 60269)
Other

Export product specification