Download document () of 20

4990078FULL-0437
Model code: CX/P/KIT SPARE ELEMENT ARROW DOT FRE

Eaton, Alarms & signalling devices, Fulleon, CX Call point resettable element, Arrow dot print, Pack of 10

General specifications

Product Name
Eaton Conventional call point - Accessory
Catalog Number
4990078FULL-0437
Model Code
CX/P/KIT SPARE ELEMENT ARROW DOT FRE
EAN
4015081800889
Product Length/Depth
48 mm
Product Height
2.5 mm
Product Width
76 mm
Product Weight
0.008 kg
Compliances
EN
Global Catalog
4990078FULL-0437

Product specifications

Type of accessory/spare part
Spare glass
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.