Download document () of 20
We make what matters work*
To be discontinued

5-CS-1-1-R-RP1:1

Counter 5 -CS-1-1-R-RP1:1

General specifications

Product Name
Eaton count control totalizer
Catalog Number
5-CS-1-1-R-RP1:1
UPC
782114894514
Product Length/Depth
3 in
Product Height
4 in
Product Width
6 in
Product Weight
0.5 lb
Compliances
CE Marked
Global Catalog
5-CS-1-1-R-RP1:1
Product Type
Totalizer

Product specifications

Type
Totalizer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.