Download document () of 20
We make what matters work*

5-D-7-1-R-CL

Revolution Totalizer, D, 5 digit, Right hand, Wing nut reset, Clockwise, Base mount, 1:1

General specifications

Product Name
Eaton count control totalizer
Catalog Number
5-D-7-1-R-CL
UPC
782114104484
Product Length/Depth
2.53 in
Product Height
1.875 in
Product Width
2.875 in
Product Weight
0.33 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL/CUL listed
Catalog Notes
Revolution totalizers count down when shaft rotation is reversed
Global Catalog
5-D-7-1-R-CL
Product Type
Totalizer

Product specifications

Series
D
Mounting method
Base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.