Download document () of 20
To be discontinued

5-H-1-1-R

Stroke Totalizer, H, 5 digit, Knob reset, 800 CPM, Forward, 1:1, Right shaft extension

General specifications

Product Name
Eaton count control totalizer
Catalog Number
5-H-1-1-R
UPC
782114011546
Product Length/Depth
2.25 in
Product Height
2.765625 in
Product Width
5.953125 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Global Catalog
5-H-1-1-R
Product Type
Totalizer

Product specifications

Accessories
Right shaft extension
Type
Totalizer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.