Download document () of 20

50NHG02BI-400

Fuse-link, LV, 50 A, AC 400 V, NH02, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG02BI-400
EAN
5027590483384
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
435.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
50NHG02BI-400

Product specifications

Amperage Rating
50 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH02
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
6.5 W
Connection
Blade end
Construction
NH02
Construction size
NH02
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch BVL50
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification