Download document () of 20

6034882
Model code: HAL-CC_SKH1600_ABOVE

Eaton Halyester LV systems LV switchgear. Blank terminal set L123+N SKH1600, top

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
6034882
Model Code
HAL-CC_SKH1600_ABOVE
EAN
8711426746763
Product Length/Depth
250 mm
Product Height
185 mm
Product Width
235 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
6034882

Product specifications

Amperage rating
1600 A
Number of poles
Four-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.