Download document () of 20

6703585
Model code: HNZM4-EXCL-3

Eaton Halyester LV systems LV switchgear. Switch enclosure prepared for 1 NZM4 MCCB 3P

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
6703585
Model Code
HNZM4-EXCL-3
EAN
8711426213319
Product Length/Depth
388 mm
Product Height
540 mm
Product Width
540 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
6703585

Product specifications

Degree of protection
IP56
Enclosure material
Plastic
Nominal current
500 A
Cover/door color
Transparent
Functions
Extension possible
Model
With cover
Number of switches
1
Number of poles
Three-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.