Download document () of 20
To be discontinued

7092317FUL-0353

Eaton, Alarms & signalling devices, Fulleon, X10 Maxi sounder beacon housing, 10-60V AC-DC, White housing (X10/CE/MAH/W1/10-60 VAC-DC)

General specifications

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092317FUL-0353
EAN
5018987239981
Product Length/Depth
158 mm
Product Height
208 mm
Product Width
196 mm
Product Weight
1.729 kg
Compliances
EN
Global Catalog
7092317FUL-0353
Product Type
Industrial sounder and sounder beacon

Product specifications

Nominal voltage - max
60 V
Nominal voltage - min
10 V
Type of current
AC/DC
Electricity consumption
0.585 A
Power
14.1 W
Lens color
Other
Lamp type
LED
Sound output
120 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2900 Kilo Hertz
Frequency sound signal - min
125 Kilo Hertz
Alarm current - max
620 mA
Alarm current - min
550 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Impact strength
IK08
Operating temperature - max
75 °C
Operating temperature - min
-30 °C
System typology
Conventional (Non-addressable)
Voice tones
No
Degree of protection
IP66
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.