Download document () of 20

741K0017
Model code: HF8A-4000/5A

Eaton Distribution parts. Current transformer HF8A, 4000A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741K0017
Model Code
HF8A-4000/5A
EAN
5703498702467
Product Length/Depth
183 mm
Product Height
54 mm
Product Width
185 mm
Product Weight
2.605 kg
Compliances
RoHS conform
Global Catalog
741K0017

Product specifications

Opening width - min
130 mm
Opening height - min
56 mm
Nominal current
4000 A
Number of inputs (primary)
1
Opening diameter
81 mm
Opening height - max
56 mm
Secondary current input
5 A
Secondary rated apparent power
30 VA
Opening width - max
130 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 10
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.