Download document () of 20

9RK

Eaton Rack kit 9PX/9SX/93PX/E

List price $156

General specifications

Product Name
Eaton 9PX Accessories Rack kit
Catalog Number
9RK
UPC
743172039736
Product Length/Depth
69 cm
Product Height
5 cm
Product Width
10 cm
Product Weight
4 kg
Warranty
2 year limited factory
Compliances
CE Marked
Global Catalog
9RK
Product Type
Accessories

Product specifications

Color
Black/silver
Rack mounting kit
Yes
Type of Accessory
Rail-kit
Used with
Replacement 4-post rail kit, included with select 3U 9PX 3-11kVA and 3U SmartOnline 5-6kVA UPS, EBM, and accessory modules, including 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6KUS, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5, SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF, SU6000RTFMB, 9PX8K, 9PX8KHW, 9PX8KPM, 9PX8KTF5, 9PX11K, 9PX11KHW, 9PX11KPM, 9PX11KTF5, 9PX11KTF11, and 9PX11KTF11M

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.