Download document () of 20
We make what matters work*
To be discontinued

APSWX6KP48VMPPT

6000VA/5500W 230V Solar Inverter Charger with Parallel up to 9 units for 49.5kW output. 11000W Peak Surge, 90A MPPT Solar Charger Controller and 60A AC Charger. 48VDC input. Hardwire AC input/output. WiFI capable. Wall-mount design.

  • Ideal for installation in rural or remote sites, including residential, leisure, gas/oil and forestry
  • Auto-transfer switching option allows the unit to function as an extended-run UPS
  • Delivers pure sine wave 230V AC power from AC or DC sources
  • Priority source selection alternates to deliver whichever power is optimal at the time
  • Built-in Maximum Power Point Tracking (MPPT) solar charge controller optimizes power generation from solar panels

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APSWX6KP48VMPPT
UPC
037332256485
Product Length/Depth
4.732 in
Product Height
18.457 in
Product Width
11.614 in
Product Weight
22.5 lb
Compliances
RoHS
UKCA
CE Marked
REACH
Certifications
EN 61000
IEC 62109-1
IEC 62109-2
Global Catalog
APSWX6KP48VMPPT
Product Type
Power inverter and charger

Product specifications

Frequency rating
50 / 60 Hz (Input Frequency Range: 47-65Hz)
Battery Charge
Hybrid selectable 90A max charging system. 60A AC Charger, 90A MPPT Solar Charge Controller, and AC + Solar Charger combined for up to 90A charging.
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User-Supplied)
Expandable Battery Runtime
User-supplied 48V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet-cell, gel-cell, or lithium (w/integrated BMS) type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage rises above 280V +/- 7V
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops in wide range mode at 120V +/-7V or Narrow range mode at 170V +/-7V (user adjustable). See manual.
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load Status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: Program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), Operation mode, and mute operation.
3-Phase Parallel / Stacking Support
Up to 9 units max for a combined capacity up to 16.5kW
Amperage Rating
37
Audible Noise
60dB front side @ 1 meter
Continuous Output Capacity (Watts)
5500
Cooling Method
Thermal-controlled fan system
DC System Voltage (VDC)
48
Form Factor Supported
Up to 9 units max for a combined capacity up to 16.5kW
Frequency Compatibility Details
47-65Hz
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Input Connection Type
DC BATTERY INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with wire retention plate. PV INPUT: Hardwire terminal strip
LED Indicators
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
0° to 50°C
Output Capacity (Watts)
5500
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.5 Hz
Output Voltage Regulation
LINE POWER (AC): Maintains nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output of +/-2%
Peak Output Capacity (Watts)
11000
Power Cord Jacket Type
SJT
Frequency Compatability
50/60 Hz
Recommended Electrical Service
AC INPUT: 230V 50A circuit breaker recommended. DC INPUT: Requires 48VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire. PV MPPT INPUT: 120-450VDC Input (450VDC Max Open Circuit Voltage). 5000W Max Solar Panel Configuration
Relative Humidity
0-95% non-condensing
Single-Phase Parallel / Stacking Support
Up to 9 units max for a combined capacity up to 49.5kW
Storage Temperature Range
-15° to 60°C
Switches
2 position on/off switch. 4 push buttons ESC/up/down/enter.
Voltage Compatibility (VDC)
48
Total Outlets
1
Material
Metal
Output Receptacles
Hardwire
Package Contents
APSWX6KP48VMPPT Sine Wave Solar Inverter/Charger
DB9-to-RJ45 RS-232 cable
AC wire retention kit (bracket and hardware)
Mounting brackets and screws
DB15 parallel cable
Owner's manual
Input Nominal Voltage
220 VAC
230 VAC
240 VAC
Product Features
Pure Sine Wave Output
Expandable Runtime
DC BATTERY INPUT: Set of DC bolt-down terminals
AC INPUT: Hardwire via built in terminal strip with wire retention plate
PV INPUT: Hardwire terminal strip
Nominal Output Voltage
220V
230V
240V
Voltage Compatibility (VAC)
220 VAC
230 VAC
240

Export product specification

Need product support?

Support from Eaton