Download document () of 20
To be discontinued

ARII

Eaton addressable relay II, Power Management Systems Addressable Relay II

General specifications

Product Name
Eaton addressable relay II
Catalog Number
ARII
UPC
786689710507
Product Length/Depth
4 in
Product Height
3 in
Product Width
1.75 in
Product Weight
0.89 lb
Warranty
1 year
Compliances
Contact Manufacturer
Catalog Notes
The Communications Watchdog monitors communication between the ARII Relay and the computer control station. Relay Pulse energizes the relay (ON) for 10 seconds and then is disenergized (OFF). Each input is isolated with its own return.
Global Catalog
ARII
Product Type
Addressable relay II

Product specifications

Type
Addressable relay II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.