Download document () of 20
We make what matters work*

AST2

2AMP 250V AC AIRCRAFT FUSE IEC

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AST2
EAN
5050096009246
Product Length/Depth
45.12 mm
Product Height
8.7 mm
Product Width
6.4 mm
Product Weight
15 g
Compliances
CE Marked
RoHS conform
Certifications
CE
Global Catalog
AST2
Product Type
Low voltage cylindrical fuse

Product specifications

Amperage Rating
2 A
Current type
AC
Rated voltage AC
250 V
Utilization category
Other
Connection
Bolt-on
Voltage type
AC
Voltage rating
250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.